IESNA:LM-63-2002
[TEST]P1380638
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2D-740-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 147W 70CRI 4000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (52) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.23A 147.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]3.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19621.2
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 147.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3036.5 3128.2 3303.0 3377.2 3482.1 3670.0 3831.6 3984.5 4102.5 4255.4 4399.6 4626.8 4967.6 5260.3 5500.6 5657.9 5622.9 
5618.5 5636.0 5780.2 5920.0 6142.8 6199.6 6195.2 6033.6 5539.9 4736.0 3949.6 1904.9 681.6 314.6 244.7 179.1 126.7 52.4 
8.7 0.0 
3036.5 3123.8 3263.6 3381.6 3477.7 3639.4 3796.7 3967.1 4102.5 4185.5 4342.8 4570.0 4902.0 5225.3 5491.8 5609.8 5588.0 5588.0 
5622.9 5762.7 5937.5 6147.2 6247.7 6169.0 6086.0 5557.4 4705.4 3901.5 2040.3 651.0 318.9 244.7 183.5 126.7 61.2 8.7 0.0 
3036.5 3119.5 3254.9 3377.2 3464.6 3630.6 3836.0 3984.5 4133.1 4251.0 4382.1 4596.2 4880.2 5207.8 5496.2 5631.6 5671.0 
5688.4 5788.9 5954.9 6195.2 6400.6 6588.5 6592.8 6549.1 6190.9 5312.7 4355.9 2735.0 983.0 410.7 279.6 187.9 122.3 52.4 
8.7 0.0 
3036.5 3102.0 3246.2 3359.8 3473.4 3617.5 3809.8 3984.5 4133.1 4255.4 4355.9 4535.0 4805.9 5146.7 5413.2 5662.2 5727.8 5749.6 
5867.6 6046.7 6282.6 6619.0 7042.8 7222.0 7348.7 7353.0 6745.7 5500.6 3892.8 1669.0 581.1 332.0 218.4 122.3 52.4 13.1 0.0 
3036.5 3102.0 3254.9 3346.7 3499.6 3613.2 3774.8 3980.2 4120.0 4259.8 4373.4 4535.0 4731.6 5054.9 5395.7 5605.4 5684.1 
5727.8 5815.1 6090.4 6496.7 7029.7 7632.6 8091.4 8519.5 8856.0 8917.1 7938.5 6068.5 3359.8 1087.9 450.0 275.2 148.5 
52.4 17.5 0.0 
3036.5 3106.4 3228.7 3346.7 3455.9 3586.9 3735.5 3914.6 4080.6 4229.2 4386.5 4521.9 4701.0 4915.1 5168.5 5452.5 5653.5 
5775.8 5880.7 6204.0 6654.0 7178.3 7737.5 8462.8 9345.3 10079.3 10787.1 11097.3 9371.5 6116.6 2984.0 965.5 362.6 
161.7 65.5 21.8 0.0 
3036.5 3097.6 3206.8 3311.7 3429.7 3556.4 3704.9 3853.5 4041.3 4203.0 4373.4 4543.8 4709.8 4937.0 5168.5 5413.2 5649.1 
5788.9 5954.9 6155.9 6488.0 7016.6 7663.2 8506.4 9450.1 10389.5 11232.7 11809.4 11381.2 9528.8 6059.8 3097.6 921.9 
249.0 78.6 26.2 0.0 
3036.5 3102.0 3193.7 3294.2 3416.6 3560.7 3678.7 3831.6 4015.1 4168.0 4360.3 4561.2 4740.4 4937.0 5159.8 5391.3 5605.4 5819.5 
5981.2 6199.6 6557.9 7025.4 7632.6 8423.4 9340.9 10267.1 11232.7 11577.8 11468.6 10297.7 7090.9 3980.2 1380.6 349.5 
91.7 30.6 0.0 
3036.5 3097.6 3145.7 3263.6 3364.1 3499.6 3608.8 3748.6 3897.1 4045.7 4224.8 4412.7 4639.9 4832.1 4967.6 5155.4 5343.3 5583.6 
5889.4 6252.0 6732.6 7261.3 7912.3 8659.4 9454.5 10162.3 10551.1 10634.1 10568.6 10109.9 8659.4 5596.7 2040.3 598.6 
131.1 35.0 0.0 
3036.5 3075.8 3132.6 3211.2 3289.9 3386.0 3503.9 3630.6 3744.2 3862.2 4015.1 4163.7 4307.8 4412.7 4552.5 4701.0 4888.9 5186.0 
5548.6 6064.2 6662.7 7392.3 8091.4 8733.6 9476.4 9891.4 10031.2 10127.3 9825.9 8960.8 7449.1 4613.7 1481.1 406.3 
113.6 35.0 0.0 
3036.5 3058.3 3080.1 3123.8 3206.8 3298.6 3394.7 3486.5 3578.2 3652.5 3761.7 3857.8 3953.9 4002.0 4128.7 4294.7 4539.4 4888.9 5325.8 
5828.2 6501.1 7178.3 7859.8 8606.9 9122.5 9236.1 8995.8 8423.4 7313.7 5989.9 4482.6 2136.4 694.7 183.5 78.6 35.0 0.0 
3036.5 3049.6 3067.0 3106.4 3176.3 3268.0 3337.9 3425.3 3508.3 3569.5 3656.9 3731.1 3809.8 3897.1 4006.4 4181.1 4438.9 4731.6 5059.3 
5496.2 5906.9 6383.1 6855.0 7392.3 7672.0 7575.8 7191.4 6636.5 5579.2 4360.3 3075.8 1398.1 489.3 179.1 69.9 30.6 0.0 
3036.5 3049.6 3049.6 3080.1 3145.7 3224.3 3298.6 3364.1 3420.9 3482.1 3543.3 3608.8 3674.3 3783.6 3923.4 4085.0 4281.6 4456.4 4609.3 
4775.3 4954.4 5137.9 5395.7 5644.7 5754.0 5531.2 5151.1 4491.3 3608.8 2547.1 1551.0 681.6 288.4 157.3 74.3 30.6 0.0 
3036.5 3036.5 3032.1 3040.8 3106.4 3154.4 3185.0 3224.3 3254.9 3289.9 3329.2 3381.6 3425.3 3434.0 3403.5 3311.7 3176.3 3010.2 2818.0 
2590.8 2402.9 2193.2 1961.7 1677.7 1380.6 1092.2 852.0 690.3 568.0 485.0 415.1 323.3 257.8 192.2 118.0 35.0 0.0 
3036.5 3014.6 2997.1 3005.9 3040.8 3058.3 3075.8 3062.7 3062.7 3067.0 3036.5 3005.9 2914.1 2822.4 2686.9 2494.7 2263.1 2049.1 1874.3 
1721.4 1572.8 1428.7 1297.6 1157.8 1031.1 904.4 795.2 699.0 611.7 537.4 454.4 358.3 257.8 192.2 118.0 35.0 0.0 
3036.5 3005.9 2992.8 2975.3 2984.0 2970.9 2940.3 2905.4 2896.6 2844.2 2774.3 2660.7 2507.8 2354.9 2202.0 2075.3 1983.5 1913.6 1800.0 
1669.0 1529.1 1371.9 1232.1 1131.6 1035.5 943.7 860.7 764.6 668.5 554.9 471.9 380.1 275.2 174.8 87.4 30.6 0.0 
3036.5 2992.8 2970.9 2970.9 2931.6 2887.9 2857.3 2826.7 2756.8 2678.2 2547.1 2368.0 2188.9 2070.9 1979.2 1922.4 1856.8 1773.8 1673.3 
1572.8 1454.9 1271.4 1188.4 1127.2 1061.7 991.8 904.4 821.4 729.6 642.2 528.6 450.0 349.5 214.1 104.9 26.2 0.0 
3036.5 2988.4 2949.1 2931.6 2866.1 2809.3 2774.3 2730.6 2634.5 2499.1 2324.3 2158.3 2027.2 1935.5 1848.1 1778.2 1695.2 1607.8 1494.2 
1323.8 1205.8 1179.6 1153.4 1149.0 1131.6 1101.0 1026.7 961.2 913.1 847.6 786.4 677.2 563.6 375.7 209.7 39.3 0.0 
3036.5 2984.0 2944.7 2896.6 2822.4 2796.2 2743.7 2665.1 2547.1 2385.5 2197.6 2031.6 1944.2 1865.6 1769.4 1664.6 1564.1 1441.8 1258.3 
1153.4 1109.7 1087.9 1074.8 1070.4 1070.4 1031.1 974.3 939.3 882.5 817.0 799.5 742.7 611.7 406.3 218.4 39.3 0.0 
3036.5 2975.3 2931.6 2896.6 2826.7 2791.8 2748.1 2630.1 2472.9 2276.2 2101.5 1970.4 1874.3 1791.3 1695.2 1577.2 1437.4 1262.6 1140.3 
1083.5 1052.9 1035.5 1022.3 1026.7 1000.5 943.7 886.9 838.8 777.7 755.8 742.7 642.2 515.5 371.4 209.7 26.2 0.0 
3036.5 2992.8 2944.7 2901.0 2826.7 2800.5 2739.4 2634.5 2459.7 2258.8 2084.0 1939.8 1843.7 1747.6 1651.5 1507.3 1332.5 1153.4 1083.5 
1039.8 1018.0 1009.2 1004.9 996.1 948.1 904.4 847.6 812.6 764.6 786.4 843.2 642.2 454.4 323.3 183.5 17.5 0.0 
3036.5 2984.0 2944.7 2896.6 2818.0 2774.3 2717.5 2630.1 2455.4 2254.4 2084.0 1939.8 1830.6 1743.2 1660.2 1511.7 1332.5 1149.0 1079.1 
1035.5 1009.2 1000.5 991.8 978.7 926.2 878.2 843.2 812.6 764.6 790.8 860.7 607.3 436.9 318.9 183.5 8.7 0.0 
